??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
25160.0675 Spacer Plate
HELP_VARIABLE
Company
Halder
Description
EH 25160. - Spacer Plates for hinges
Bill of material
25160.0675 Spacer Plate
BESTNR
Ref. No.
25160.0675
L1
60 mm
B1
21.5 mm
H
3.0 mm
B2
12.5 mm
D
8 mm
L2
36 mm
G
Weight
27 g
Embedded user actions